dsPIC33FJ16MC102 Plug-In-Module
Buy/Sample Options MA330026
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC33FJ16MC102 Plug-In-Module 
Part Number: MA330026

dsPIC33FJ16MC102 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ16MC102 plug-in modules are designed to demonstrate the capabilities of the dsPIC33FJ16MC102 motor control devices using the dsPICDEM MCLV Development Board (DM330021)

or dsPICDEM MCHV Development Board (DM330023).

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ16MC101

dsPIC33FJ16MC102

Downloads