|
PIC24EP64MC204 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The PIC24EP64MC204 PIM is designed to demonstrate the capabilities of PIC24EP64MC204 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.
This PIM can be used to evaluate the following MCUs:
PIC24EP64MC204
PIC24EP64MC203
PIC24EP64MC202
PIC24EP64MC206
|