dsPIC30F2023 Plug-In-Module
Buy/Sample Options MA300016
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC30F2023 Plug-In-Module 
Part Number: MA300016

dsPIC30F2023 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC30F2023 PIM is designed to demonstrate the capabilities of the dsPIC30F2023 family of devices using an 80-pin PIM interface. The dsPIC30F2023 is a high performance 16-bit Digital

Signal Controller in a 44-pin TQFP package.

This PIM can be used to evaluate the following MCUs:
dsPIC30F2023

Downloads