dsPIC30F6010A Plug-In-Module
Buy/Sample Options MA300015
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC30F6010A Plug-In-Module 
Part Number: MA300015

dsPIC30F6010A Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC30F6010A PIM is designed to demonstrate the capabilities of the dsPIC30F6010A family of

devices using an 80-pin PIM interface. The dsPIC30F6010A is a high performance 16-bit Digital Signal Controller in an 80-pin TQFP package.


This PIM can be used to evaluate the following MCUs:
dsPIC30F2010

dsPIC30F3010

dsPIC30F4012

dsPIC30F3011

dsPIC30F4011

dsPIC30F5015

dsPIC30F5016

dsPIC30F6010A

dsPIC30F6015

Downloads