dsPIC30F6014A Plug-In-Module
Buy/Sample Options MA300014
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC30F6014A Plug-In-Module 
Part Number: MA300014

dsPIC30F6014A Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC30F6014A PIM is designed to demonstrate the capabilities of the dsPIC30F6014A family of

devices using an 80-pin PIM interface. The dsPIC30F6014A is a high-performance 16-bit Digital Signal Controller in an 80-pin TQFP package.


This PIM can be used to evaluate the following MCUs:
dsPIC30F6011A

dsPIC30F6012A

dsPIC30F6013A

dsPIC30F6014A

Downloads