|
dsPIC33FJ128MC804 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ128MC804 Plug-In Module (PIM) is designed to demonstrate the capabilities of the
dsPIC33FJ128MC804 family of motor control devices using the Explorer 16 Development Board and the
PICtail Plus daughter boards.
The dsPIC33FJ128MC804 is a high-performance 16-bit digital signal controller within a small 44-pin QFN
package. The dsPIC33FJ128MC804 is equipped with Peripheral Pin Select (PPS), the PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.
This PIM can be used to evaluate the following MCUs:
dsPIC33FJ128MC804
dsPIC33FJ128MC802
dsPIC33FJ128MC202
dsPIC33FJ128MC204
dsPIC33FJ64MC804
dsPIC33FJ64MC802
dsPIC33FJ64MC202
dsPIC33FJ64MC204
dsPIC33FJ32MC302
dsPIC33FJ32MC304
|