dsPIC33FJ128GP804 Graphics Plug-In-Module
Buy/Sample Options MA330019-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC33FJ128GP804 Graphics Plug-In-Module 
Part Number: MA330019-2

dsPIC33FJ128GP804 Graphics Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs) demonstrate the capabilities of the dsPIC33FJ128GP804 Digital Signal Controller (DSC) and the PIC24HJ128GP504 Microcontroller (MCU) using the Explorer 16 Development Board and the PICtail™ Plus Daughter Boards for graphics.

These PIMs support the Microchip Graphics Library with the following PICtail™ Plus boards:

  • Graphics LCD Controller PICtail™ Plus SSD1926 Board
  • Graphics PICtail™ Plus Daughter Board

    This PIM can be used to evaluate the following MCUs:
    dsPIC33FJ128GP804

dsPIC33FJ128GP802

dsPIC33FJ128GP202

dsPIC33FJ128GP204

dsPIC33FJ64GP804

dsPIC33FJ64GP802

dsPIC33FJ64GP202

dsPIC33FJ64GP204

dsPIC33FJ32GP302

dsPIC33FJ32GP304

Downloads