dsPIC33FJ128GP804 Plug-In-Module
Buy/Sample Options MA330019
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC33FJ128GP804 Plug-In-Module 
Part Number: MA330019

dsPIC33FJ128GP804 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Plug-In Module (PIM) is designed to demonstrate the capabilities of the

dsPIC33FJ128GP804 family of general purpose devices using the Explorer 16 Development Board

and the PICtail Plus daughter boards.

The dsPIC33FJ128GP804 is a high-performance 16-bit digital signal controller within a small 44-pin QFN

package. The dsPIC33FJ128GP804 is equipped with Peripheral Pin Select (PPS), The PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.


This PIM can be used to evaluate the following MCUs:

dsPIC33FJ128GP804

dsPIC33FJ128GP802

dsPIC33FJ128GP202

dsPIC33FJ128GP204

dsPIC33FJ64GP804

dsPIC33FJ64GP802

dsPIC33FJ64GP202

dsPIC33FJ64GP204

dsPIC33FJ32GP302

dsPIC33FJ32GP304

Downloads