dsPIC33FJ16GP102 Plug-In-Module
Buy/Sample Options MA330029
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPIC33FJ16GP102 Plug-In-Module 
Part Number: MA330029

dsPIC33FJ16GP102 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIM comes with a 28-pin dsPIC33FJ16GP102 QFN device. Use with the Explorer 16 Development Board
and the PICtail™ Plus daughter boards. The dsPIC33FJ16GP102 device is a high-performance 16-bit digital signal controller within a small 28-pin 6x6 mm QFN package. The dsPIC33FJ16GP102 device is equipped with Peripheral Pin Select (PPS), the PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ16GP102

dsPIC33FJ16GP101

Downloads