|
PIC24HJ128GP504 Graphics Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This plug-in module comes with a 44-pin PIC24HJ128GP504 MCU sample. Use with the Explorer 16 Development Board (DM240001 or DM240002) and Graphics PICtail Plus Daughter Boards (AC164127, AC164127-3, AC164127-4, AC164127-5, AC164127-6).
This PIM can be used to evaluate the following MCUs:
PIC24HJ128GP504
PIC24HJ128GP502
PIC24HJ128GP204
PIC24HJ128GP202
PIC24HJ64GP504
PIC24HJ64GP502
PIC24HJ64GP204
PIC24HJ64GP202
PIC24HJ32GP304
PIC24HJ32GP302
|