PIC24FJ256GB210 Plug-In-Module
Buy/Sample Options MA240021
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC24FJ256GB210 Plug-In-Module 
Part Number: MA240021

PIC24FJ256GB210 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24FJ256GB210 PIM is designed to demonstrate the capabilities of the PIC24FJ256GB210 family using the Explorer 16 Demonstration Board and the PICtail™ Plus Daughter Board.

This PIM can be used to evaluate the following MCUs:
PIC24FJ128GB206

PIC24FJ128GB210

PIC24FJ256GB206

PIC24FJ256GB210

Downloads