PIC24FJ64GB004 Plug-In-Module
Buy/Sample Options MA240019
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC24FJ64GB004 Plug-In-Module 
Part Number: MA240019

PIC24FJ64GB004 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24FJ64GB004 PIM is designed to demonstrate the capabilities of the PIC24FJ64GB004 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ64GB004 is a 44-pin device with USB On-The-Go (OTG), nanoWatt XLP™ Technology and Peripheral Pin Select (PPS) features. Due to the flexibility allowed by the PPS feature, the 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16, including the USB PICtail Plus Daughter Board (AC164131).

This PIM can be used to evaluate the following MCUs:
PIC24FJ32GB002

PIC24FJ32GB004

PIC24FJ64GB002

PIC24FJ64GB004

Downloads