|
PIC24F32KA304 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The PIC24F32KA304 PIM is designed to demonstrate the capabilities of the PIC24F32KA304 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus Daughter Boards. The PIC24F32KA304 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus Daughter Boards for the Explorer 16.
This PIM can be used to evaluate the following MCUs:
PIC24F32KA304
PIC24F32KA302
PIC24F32KA301
PIC24F16KA304
PIC24F16KA302
PIC24F16KA301
|