PIC24F16KA102 PIM
Buy/Sample Options MA240017
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC24F16KA102 PIM 
Part Number: MA240017

PIC24F16KA102 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24F16KA102 PIM is designed to demonstrate the capabilities of the PIC24F16KA102 family using the Explorer 16 Demonstration Board kit. The MCP23S17 28-pin port expander is used in PIC24F16KA102 PIM to perform all of the base functions on the 100 pin Explorer 16 board.


This PIM can be used to evaluate the following MCUs:
PIC24F04KA200

PIC24F04KA201

PIC24F08KA101

PIC24F08KA102

PIC24F16KA101

PIC24F16KA102

Downloads