|
Devices Supported:
MCP3911
Summary Description:
The MCP3911 ADC Evaluation Board for 16-Bit MCUs system provides the ability to evaluate the performance of the MCP3911 dual-channel ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems compatible with the Explorer-16 and other high pin count PIC demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the included PC software for data exchange and ADC configuration.
This Kit Contains:
• 1x MCP3911 ADC Evaluation Board for 16-Bit MCUs
• 1x PIC24FJ256GA110 PIM
• 1x USB cable

Features:
• Dual ADC MCP3911 output display using serial communication to PC software (Energy Management Utility)
• Simultaneous 55 ksps at 95 dB SINAD performance on dual MCP3911 channels
• System and ADC performance analysis through graphical PC tools showing Noise Histogram, Frequency Domain (FFT), Time domain scope plot, and statistical numerical analysis
• Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3911 device
• Separate power supplies and power planes (4 layer board)
• PICtail Plus connectors for Explorer-16 daughter board compatibility
|