SuperFlash Kits
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
SuperFlash Kits

SuperFlash® Kits for Serial and Parallel Flash Devices
to Accelerate Your Development

Serial SuperFlash® Kit 1

Buy Now


The Serial SuperFlash® Kit 1 allows evaluation of SST Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash® Kit 1 contains three Serial Flash PICtail™ Plus Daughter Boards. The Serial Flash PICtail Plus Daughter Board is designed to interface with PICtail Plus connector found on Explorer 16 development board.

Kit Contents

3 Serial Flash PICtail™ Plus Daughter Boards

The following devices are mounted on the Serial Flash PICtail Plus Daughter Boards:

SST25VF016B

SST25VF064C

SST26VF032

Features

8-pin header provides easy access to Serial Flash

Plugs into PICtail Plus connector of Explorer 16 development board

Parallel SuperFlash® Kit 1

Buy Now


The Parallel Flash PICtail™ Plus Daughter Board is an evaluation board designed to interface with PICtail™ Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtail™ Plus Daughter Boards.

Kit Contents

The box contains 2 Parallel Flash PICtail™ Plus Daughter Boards. Each board has a Parallel Flash device soldered on it. The Parallel Flash devices included are SST38VF6401 and SST39VF1601C.

Features

16-pin header provides easy access to Parallel Flash data pins for probing and evaluation.

32-pin right angled header provides easy access to Parallel Flash address and control pins for probing and evaluation.

2-pin header/jumper provides flexibility to use either on board power or use external power supply and provides power measurement capability.

Plugs into PICtail™ Plus connector of Explorer 16 Development Board.

Follows the published recommended usage including -decoupling capacitors.

Downloads