Serial SuperFlash® Kit 1
Buy/Sample Options AC243005-1
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Serial SuperFlash® Kit 1 
Part Number: AC243005-1

Serial SuperFlash® Kit 1

Overview

The Serial SuperFlash® Kit 1 allows evaluation of SST Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash® Kit 1 contains three Serial Flash PICtail™ Plus Daughter Boards. The Serial Flash PICtail Plus Daughter Board is designed to interface with PICtail Plus connector found on Explorer 16 development board.

Buy Now

Kit Contents

3 Serial Flash PICtail™ Plus Daughter Boards

The following devices are mounted on the Serial Flash PICtail Plus Daughter Boards:

SST25VF016B

SST25VF064C

SST26VF032

Features

8-pin header provides easy access to Serial Flash pins for probing and evaluation

3-pin header provides easy access for external power supply and power measurement capability

Plugs into PICtail™ Plus connector of Explorer 16 development board

Getting Started

The Serial Flash PICtail™ Plus Daughter Board allows you to get started right out of the box. By using the Daughter Board and Explorer16 development board, code can be developed quickly on known good hardware. Explorer 16 boards can be purchased separately.

Required Development Tools

Explorer 16 100 pin Development Board DM240001

PIC24FJ128GA010 Processor Installation Module (PIM) MA240011

MPLAB® X Integrated Development Environment (IDE)

9 V Power Supply AC002014

Downloads