Remote Control Demo Board
Buy/Sample Options DM240315-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Remote Control Demo Board 
Part Number: DM240315-2

RF based Remote Controls are becoming more prevalent as they enable non line-of-sight and provide bi-directional communication. A high-end remote control typically has a graphics display, a number of keys and a radio to communicate with the target devices.

Microchip’s Remote Control Demo Board (Part # DM240315-2) integrates Graphics, mTouch, USB and RF4CE into a single demo. The board demonstrates a remote populated with PIC24FJ256DA210 MCU, 3.5" Graphical TFT LCD with resistive touch screen, capacitive touch keys with plastic overlay, MRF24J40 2.4 GHz transceiver and ZENATM wireless Adapter.

KEY FEATURES:

Integrates Graphics, mTouch, USB and RF4CE

Stylish and Modern User Interface with colorful 3.5” QVGA graphical display, resistive touch screen and mTouch keys

Low cost Graphics and high integration with PIC24F “DA” family

Simple hardware layout

MRF24J40MA - A 2.4 GHz IEEE 802.15.4 radio transceiver

ZENATM wireless Adapter

Wireless Remote Control Utility that runs on the target computer

The Remote Control Demo board offers the complete software and hardware including

Bill of Materials

Schematics

Reference Code

KIT CONTENTS:

Remote Control Demo Board

ZENA wireless adapter 2.4 GHz with MRF24J40

The Wireless Remote Control Utility (WRCU) and the Source code for graphics, mTouch and USB are available in Microchip Applications Library. Please contact your nearest Microchip sales office to obtain the RF4CE source code.

Downloads