MCP3901 PIC18F65J90 Shunt Meter Reference Design
Buy/Sample Options ARD00342
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP3901 PIC18F65J90 Shunt Meter Reference Design 
Part Number: ARD00342

Devices Supported:
MCP3901, PIC18F65J90

Summary Description:
The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active energy, active power, RMS current, RMS voltage, reactive energy, reactive power, apparent power, and other typical power quantities.
The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system and can be used to create custom calibration setups. The energy meter software offers an automated step-by-step calibration process that can be used to quickly calibrate energy meters.

This Kit Contains:
• 1x MCP3901/PIC18F65J90 Energy Meter Reference Design
• 1x USB Cable


Features:
• Rated 5(60)A 220V 3200 imp/kWh IEC62053-22 Class 0.5 Energy Meter
• Convenient USB connectivity for calibration and analysis achieved by MCP2200 add-on circuitry
• Low-cost shunt-based energy meter design
• Direct Drive LCD
• Active Power, Reactive Power, Apparent Power, RMS Current, RMS Voltage, Active and Reactive Energy
• Low-cost capacitive-based power supply design

Downloads