LCD Explorer Development Board
Buy/Sample Options DM240314
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
LCD Explorer Development Board 
Part Number: DM240314

The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus daughter boards.

Features

Supports all 100-pin LCD Processor Plug-In Modules (PIM)

Includes 100-pin PIC24FJ128GA310 LCD PIM

96 Segment 37 Segment x 8 Common LCD Glass
Support 1/3 Biasing with:

External resistor ladder
Internal resistor ladder
Charge pump biasing with capacitor

4 Buttons and 1 mTouch Capacitive Button
Analog potentiometer and temperature sensor
Power input from 9V power supply, battery or USB power source
Separate Vbat battery supply
Single UART communication channel via USB bridge
RJ11 and 6 pin PICkit™ 3 programming and debug connectors
PICtail™ Plus Vertical and Horizontal connections

All Pins populated with many used for other functions on board
Upper slot is open for use by end user

Package Contents
LCD Explorer Development Board
100-pin PIC24FJ128GA310 LCD PIM
Example software programmed on PIM
Information Sheet

Downloads