Microstick II
Buy/Sample Options DM330013-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Microstick II 
Part Number: DM330013-2

Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform. (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button. It is designed for insertion into a standard prototyping board for easy connection to additional circuitry. The kit is extremely portable as well and is still about the size of a stick of gum!

Key Features:

  • Low Cost
  • Integrated USB programmer / debugger – No external debugger required
  • USB Powered – Ease of use, No external power required
  • MPLAB support.
  • DUT Socket – Flexible, Easy device replacement
  • 0.025” Pin headers – Enables plug-in to Breadboard with room for jumper wires
  • Easy access to all device signals for probing
  • Small size - Smaller than a stick of gum at 20 x76mm – Easily Portable
  • On board User LED and Reset Switch
  • Free demo code

Supported Parts:

Microstick II supports all 3.3V PIC24FJ, PIC24E, PIC24H, dsPIC33, and PIC32 28-pin SPDIP packaged devices.

Kit Contents:

  • Microstick II Board
  • USB Cable
  • 2 - 1x14 header pins for proto board use
  • 1 - PIC24FJ64GB002
  • 1 - PIC24HJ64GP502
  • 1 - dsPIC33FJ64MC802
  • 1 - PIC32MX250F128B
  • Info Sheet with installation instructions and board schematic

Downloads