PIC32MX CTMU Evaluation Board
Buy/Sample Options AC323027
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC32MX CTMU Evaluation Board 
Part Number: AC323027

The PIC32 CTMU Evaluation Board (AC323027) is designed to facilitate the development of capacitive touch-based applications using the low cost high performance PIC32 MX1/MX2 -series microcontrollers. This evaluation board includes an on-board PICkitTM serial interface, an ICSPTM header, a USB connector (for power only), and 16 LED’s. The board also includes a 24-pin header that can be used to interface the 2-channel and 4-channel slider plug-in boards, the 12-matrix key plug-in board and the 8-direct key plug-in board. These plug-in boards are included in the mTouchTM Capacitive Touch Evaluation Kit (sold separately, DM183026-2).

Downloads