|

The PIC32 MX1/ MX2 Starter kit (DM320013) is a complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your development effort.
Ø 24Bit Audio playback
Ø Integrated Programmer Debugger
Ø USB Powered
Ø 2” Color TFT Dispaly – 220 x 176 pixel
Ø mTouchTM slider and buttons
Ø PIC32MX250F128 with 128KB of Flash, 32KB RAM
Ø Micro SD Flash Card
|
|