|

Audio Development Board for dsPIC33E
The audio development board for dsPIC33E (DM330016) provides developers a flexible platform for 24-bit audio record and playback, USB digital audio and sample rate conversion.
Key features include:
- On-board dsPIC33EP512MU810 with 60 MIPS of performance, 512 KB Flash, 24 KB Auxiliary Flash and 52KB of RAM
- 24-bit Wolfson codec
- USB Type A interface
- On-board microphone
- Headphone out and Line in
- High quality 2” Color LCD
- Pre-loaded demo code
- iPod®, iPhone® dock edge connector

|