MCP3903 ADC Evaluation Board for 16-Bit MCUs
Buy/Sample Options ADM00310
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP3903 ADC Evaluation Board for 16-Bit MCUs 
Part Number: ADM00310

Devices Supported:
M
CP3903, PIC24F, PIC24H, dsPIC33, MCP2200

Summary Description:
The MCP3903 ADC Evaluation Board for 16-bit MCU system provides the ability to evaluate the performance of the MCP3903 six channel
sigma-delta ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems.

This Kit Contains:
• MCP3903 ADC Evaluation Board for 16-bit MCU
• PIC24FJ128GA010 PIM
• dsPIC33FJ256GP710A PIM
• USB cable
• 9V power adaptor

Features:
MCP390x DataVIEW PC software interface for communicating and controlling the MCP3903 Evaluation board through the virtual COM port created by the on-board MCP2200.
• Simultaneous 4 ksps at 90 dB SINAD and top speed 65 ksps performance on MCP3903
• System and ADC performance analysis through graphical PC tools showing noise histogram, frequency domain (FFT), time domain scope plot, and statistical numerical analysis
• Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3903 device.
• Separate power supplies and power planes - 4 layer board
• PICtail Plus connectors for Explorer-16 daughter board compatibility

Downloads