Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board
Buy/Sample Options AC164144
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board 
Part Number: AC164144

The Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board enables development of graphics solutions without an external graphics controller, thus reducing system BOM cost for many applications. The board is designed to attach to a PIC32 starter kit (DM320001, DM320003-2, DM320004) or an Explorer16 development board (DM240001) and one of Microchip LCD Modules including the Truly 3.2” QVGA board and the 4.3” WQVGA Powertip display panel

Features:

  • Can drive QVGA 8bpp with PIC32 alone
  • Can drive WQVGA 16bpp with external 256KB SRAM Frame buffer
  • Display connector for interfacing with different display boards
  • PICtail Plus Interface for connecting to Explorer 16 Development Board
  • Starter Kit Connector

Related Links

PIC32 Product Family

Downloads