Audio Development Board for PIC32 MCUs
Buy/Sample Options DM320011
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Audio Development Board for PIC32 MCUs 
Part Number: DM320011

Audio Development Board for PIC32 MCUs

The audio development board for PIC32 (DM320011) provides developers a flexible platform for 24-bit audio record and playback, USB Digital Audio, MP3 Decode and Sample Rate Conversion.

Key features include:

- On-board PIC32MX795F512 with 80 MIPS of performance, 512KB Flash and 128KB of RAM

- 24-bit Wolfson CODEC

- USB Type A interface

- On-board Microphone

- Headphone out and Line in

- High quality 2” Color LCD

- Pre-loaded demo code

- MFi Dock Edge Connector

The audio board can be easily connected through the MFi dock edge connector to the accessory development platform for iPod and iPhone enabling users to develop applications for iPod and iPhone.

Downloads