|

The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and routes all signals to the appropriate pins on the DSC. The configuration of the cable and signals was carefully chosen to support a wide range of dual motor configuration application notes written for the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards.
Note: For the use of this PIM with the MCHV Development Board (DM330023), Rev 4 or earlier version of the Development board must be upgraded to support the dsPIC33E Family of Devices. Please contact your Microchip Applications Engineer to obtain this free upgrade.
|