Motor Control Starter Kit with mTouch Sensing
Buy/Sample Options DM330015
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Motor Control Starter Kit with mTouch Sensing 
Part Number: DM330015

The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.

The starter kit is priced at $89.99

Features:

  • dsPIC33FJ16MC102 -  Very Low cost 16-bit Motor Control DSC
  • On-board In-Circuit Programming / Debug via USB
  • On Board 3-phase BLDC Motor
  • 15v, 2.6A On Board Drive Circuit with pads for user supplied motor
  • Capacitive Touch Slider for Speed Control with LED indicators
  • Compact Design – 2” x 5” Board
  • Powered via 9V power supply
  • Sensorless BEMF Majority Detect Control (source code included – AN1160)
Downloads