MX PIC24F Educational Module
Buy/Sample Options TSTR001
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MX PIC24F Educational Module 
Part Number: TSTR001

Compact, Robust MCU Module

The MX PIC24F Educational Module by Stratford Digital is a member of the MX Module series of embedded controllers. The module is compact (65x50 mm) and is designed to connect to a compatible target board or a custom application. An Educational Target Board with breadboard area, additional connectivity options, and a free lab manual are also available.

All MX Series Modules and Target boards are pre-engineered for robust and reliable operation. Engineering details such as ESD protection, signal and power integrity, and minimal power consumption are already designed in.

PIC24F Microcontroller

The module includes a PIC24FJ256GB110 MCU with 256K of Flash memory and 16K of RAM. This processor is ideal for low power (<100nA standby current) and connectivity applications that benefit from the availability of multiple serial ports (3 I2C ports, 3 SPI ports, 4 UARTS), and 23 independent timers.

The Peripheral Pin Select (PPS) feature aids in configuring the most efficient pin configuration of available I/O. In addition, the Charge Time Measurement Unit (CTMU) is ideal for interfacing with capacitive-type sensors and provides touch support for up to 64 individual buttons. The MCU supports USB 2.0 for Device, Host, and OTG with a complete and free software stack that includes a thumb drive application stack.

Other Unique Features

The MX PIC24F Educational Module includes an on-board programmer and debugger that is compatible with MPLAB IDE (an external programmer/debugger is not required.) For non-volatile data storage, a 256Kbit EEPROM device is provided. If additional RAM storage is required, a 256Kbit RAM device (Microchip 23K256 or equivalent) can be added. These external memory modules connect to the MCU via SPI bus.

The module is designed to connect to a target board such as the MX Educational Target Board (part # TSTR002). A target board is required for programming and operation. Two 50 pin connectors on the underside of the module are used to connect off-board I/O lines as well as input and power pins. The mechanical and electrical interface is described in the MX Interface Specification Document found at www.stratforddigital.com/mx

Free Courseware Available

An Educator’s Lab Manual is available (see below for download) that includes ten unique labs on topics ranging from “Intro to Microcontrollers,” to timers, pulse-width modulation, analog-to-digital converters, and power management.

PIC24FJ256GB110 microcontroller with 256K Flash and 16K RAM

Onboard programmer/debugger compatible with MPLAB IDE

256K external EEPROM device connected via SPI

Optional 256K external RAM device (not populated)

USB 2.0 Device, Host, and OTG support

Connects to Educational Target Board (part #TSTR002)

Free Educator’s Lab Manual and software labs available by download

Downloads