|

The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7).
The features include:

|
5.7” VGA (640x480) TFT LCD with 24-bit parallel RGB interface
|

|
Resistive 4-wire touch screen
|

|
AR1020 Resistive Touch Controller
|
Related Links
Microchip Graphics for Human Interface Applications: A Webinar
Microchip Graphics Library
Microchip Graphics Display Designer
Graphics PICtail Plus Epson S1D13517 Board
|