The MRF24J40MC PICtail/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MC 2.4GHz IEEE Std. 802.15.4™ 20 dBm RF Tranceiver Module with external antenna.
The daughter board can plug into multiple Microchip Technology Demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or 16-bit microcontroller development using the Explorer 16 Develpopment Board (DM240001).
Supporting software stacks and application notes may be downloaded from the Microchip website at http://www.microchip.com/wireless.
|