F1 Unipolar add-on
Buy/Sample Options DM164130-8
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
F1 Unipolar add-on 
Part Number: DM164130-8

F1 Unipolar Motor add-on for the F1 LV Evaluation Platform

The Unipolar Stepper Motor add-on is a simple development accessory that plugs directly into the F1 LV Evaluation Platform and incorporates all the components necessary to implement Unipolar Stepper motor control.  Key features include:  4 MOSFET drivers motor current limit, debug header, and pin header connector for the motor and power supply.

F1 Unipolar add-on Features

  • Direct connect to F1 LV Evaluation Platform (does not support the F1 Evaluation Platform)
  • 4 MOSFET half bridge circuits for Bipolar stepper motor drive
  • Pin connector interface for motor
  • Motor current limiting adjustment
  • 12V plug with voltage regulation
  • Debug Header
  • Pin connector for additional power connections
  • 5A Fuses

Package Contents

  • F1 Unipolar add-on board
  • Unipolar stepper motor
  • Platform & Demonstration Guide <download below>
  • Demo source code for implementing a 4-phase Unipolar Stepper <download below>
  • Board schematics <download below>

More F1 Development Tools

F1 LV Evaluation Platform
F1 Evaluation Platform

F1 Evaluation Kit

F1 BLDC Motor a
dd-on

F1 BDC Motor add-on

F1 Bipolar Ste
pper Motor add-on

PIC16F1937 Plug-In-Module for PICDEM PIC18 Explorer Board

PIC16F1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

PIC16LF1947 Plug-In-Modul
e for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

Downloads