F1 BDC add-on
Buy/Sample Options DM164130-6
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
F1 BDC add-on 
Part Number: DM164130-6

F1 BDC Motor add-on for the F1 LV Evaluation Platform

The BDC Motor add-on is a simple development accessory that plugs directly into the F1 LV Evaluation Platform and incorporates all the components necessary to implement Brushed DC motor control.  Key features include:  2 MOSFET half bridge circuits, motor current limit adjustment, debug header, and pin header connector for the motor and power supply.

F1 BDC add-on Features

  • Direct connect to F1 LV Evaluation Platform (does not support the F1 Evaluation Platform)
  • 2 MOSFET half bridge circuits for BDC motor drive
  • Pin connector interface for motor
  • Motor current limiting adjustment
  • 12V plug with voltage regulation
  • Debug Header
  • Pin connector for additional power connections
  • 5A Fuses

Package Contents

  • F1 BDC add-on board
  • BDC motor
  • Platform & Demonstration Guide <download below>
  • Demo source code for implementing a bi-directional brushed DC motor <download below>
  • Board schematics <download below>

More F1 Development Tools

F1 LV Evaluation Platform
F1 Evaluation Platform

F1 Evaluation Kit

F1 BLDC Motor add-on

F1 Bipolar Stepper Motor add-on

F1 Unipolar Stepper Motor add-
on

PIC16F1937 Plug-In-Module for PICDEM PIC18 Explorer Board

PIC16F1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

PIC16LF1947 Plug-In-Module for PIC18 Exp
lorer, PICDEM LCD2, & 8bit XLP Evaluation Board

Downloads