Graphics Display Truly 7 800x480 Board
Buy/Sample Options AC164127-9
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Graphics Display Truly 7 800x480 Board 
Part Number: AC164127-9

The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7).

The features include:

7” WVGA (800x480) TFT LCD with 24-bit parallel RGB interface

Resistive 4-wire touch screen

AR1020 Resistive Touch Controller

Related Links

Microchip Graphics for Human Interface Applications: A Webinar

Microchip Graphics Library

Microchip Graphics Display Designer

Graphics PICtail Plus Epson S1D13517 Board

Downloads