|
Devices Supported:
PIC18F87J72
Summary Description:
The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of interfacing to a large variety of voltage and current sensors, including shunts, Current Transformers (CT), Rogowski coils and Hall Effect sensors.
This Kit Contains:
● PIC18F87J72 Evaluation Board
● Preprogrammed PIC18F87J72 Microcontroller on board
● MCP2200 device on board
● Mini Universal Serial Bus (USB) Connecting Cable

Features:
● Robust hardware design for low noise evaluation of the high performance A/D Converters (ADC)
● Seven-Segment LCD Display
● Real Time Clock and Calendar function
● Capacitive Touch keys
● PICtail™ connectors for PIC18 daughter boards
● Easy configuration of the Dual-Channel Delta-Sigma ADC
● ADC bit width of 16- or 24-bit
● Internal PGA gain of 1, 2, 4, 8, 16, or 32
● Over Sampling Ratio (OSR) of 32, 64, 128, or 256
● Graphical PC tools for system and ADC performance analysis
● Noise histogram
● Frequency domain (FFT)
● Time domain scope plot
● Statistical numerical analysis
|