|

High Speed SPI 40+ MHz Interface Over USB
The Cheetah™ SPI Host Adapter is a high-speed SPI adapter that is capable of communicating over SPI at up to 40+ MHz. The Cheetah adapter is specifically designed to communicate with high-speed, SPI-based flash memory. It is an ideal tool to develop, debug, and program SPI-based systems.
Features of the Cheetah SPI Host Adapter:

|
High-Speed SPI Master signaling at up to 40+ MHz
|

|
Transaction Queuing for Maximum Throughput
|

|
Compatible with Linux, Windows, and Mac
|

|
Royalty-Free API
|

|
Low Cost
|

|
USB-powered, no power supply required
|
Cheetah GUI Software
The Cheetah GUI Software is a graphical application that provides an easy way to get developers up and running quickly. The Cheetah GUI software eliminates the need to write custom software to control your Cheetah adapter and is FREE!
Some features include:

|
Full access to all Cheetah /SPI Host Adapter functionality
|

|
Logging of all transactions in and out of the adapter
|

|
Fully Linux and Windows Compatible
|

|
Compatible with Intel versions of MAC OS X 10.5 (Leopard) and 10.6 (Snow Leopard)
|

|
Clean API is well-documented and easy to integrate
|

|
Develop custom solutions in C/C++, C#, VB, .NET, Python
|
|