Total Phase Beagle USB 480 Protocol Analyzer
Buy/Sample Options TTP100001
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Total Phase Beagle USB 480 Protocol Analyzer 
Part Number: TTP100001

Non-Intrusive, High Speed USB 2.0 Bus Monitor

The Beagle™ USB 480 Protocol Analyzer is a low cost, non-intrusive High-speed USB 2.0 bus monitor that includes real-time USB class-level decoding.

The Beagle USB 480 analyzer is capable of capturing and interactively displaying high-speed USB bus-states and traffic in real-time with timing at 16.7 ns resolution and comes complete with software and royalty-free API. Thanks to an on-board 64 MB buffer, sustained bursts of 480 Mbps traffic can be captured with no loss of data.

Non-intrusively monitor High-speed USB 2.0 (up to 480 Mbps)

Real-time USB class-level decoding with the Data Center Software

Two capture modes: real-time and delayed-download

High-speed USB chirp detection

Robust automatic speed detection

Hardware-based packet suppression

Digital inputs and outputs for synchronizing with external logic

Detect suspend/resume events and unexpected signals

Free software and API available

Fully Windows, Linux, and Mac OS X compatible

Powerful Data Center Software

The Data Center™ Software is a free bus monitoring software that captures and displays USB, I2C, and SPI bus data in true real time through the Beagle™ line of hardware protocol analyzers. It is the only protocol analysis software in the industry with true real-time performance and cross-platform support for Windows, Linux, and Mac OS X.

Data Center software features LiveDisplay™, LiveFilter™, and LiveSearch™ technologies that allow developers to easily see, filter, and search bus data as it is being captured in real time. Collaborate easily with colleagues by using the free Data Center software to open a saved capture, even without a Beagle analyzer.

Downloads