F1 BLDC add-on
Buy/Sample Options DM164130-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
F1 BLDC add-on 
Part Number: DM164130-2

F1 BLDC Motor add-on for the F1 Evaluation Platform or F1 LV Evaluation Platform

The BLDC Motor add-on is a simple development accessory that plugs directly into the F1 Evaluation Platform or F1 LV Evaluation Platform and incorporates all the components necessary to implement Brushless DC motor control. Key features include: 3 MOSFET half bridge circuits, adjustments for zero crossing and current limit of the motor, debug header, and screw terminals for the motor and power supply.

F1 BLDC add-on Features

  • Direct connect to either F1 Evaluation Platform or F1 LV Evaluation Platform
  • 3 MOSFET half bridge circuits for BLDC motor drive
  • Ribbon cable interface for motor
  • Motor zero-crossing adjustment
  • Motor current limiting adjustment
  • 12V plug with voltage regulation
  • Power posts for additional power connections
  • 5A Fuses

Package Contents

  • F1 BLDC add-on board
  • BLDC motor with ribbon cable
  • Platform & Demonstration Guide <download below>
  • Source code for included demonstrations <download below>
  • Board schematics <download below>

More F1 Development Tools

F1 LV Evaluation Platform
F1 Evaluation Platform

F1 Evaluation Kit

F1 BDC Motor add-on

F1 Bipolar Stepper Motor add-on

F1 Unipolar Stepper Motor add-on

PIC16F1937 Plug-In-Module for PICDEM PIC18 Explorer Board

PIC16F1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

PIC16LF1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

Downloads