|

The PIC32 mTouch Capacitive Touch Evaluation Board is designed to facilitate the development of capacitive touch-based applications using PIC32-series microcontrollers. This evaluation board includes an on-board PICkit serial interface, an ICSP header, a USB connector (for power only), and a 16-bit LED display. The board also includes a 24-pin header that can be used to interface the 2-channel and 4-channel slider plug-in boards, the 12-matrix key plug-in board and the 8-direct key plug-in board. These plug-in boards are included in the mTouch Capacitive Touch Evaluation Kit (sold separately, DM183026-2).
|