|

The Microchip Bluetooth® Evaluation Kit is an expansion board used for evaluating and adding Bluetooth® wireless technology on 16/32-bit PIC® MCUs and dsPIC® DSCs.
The Evaluation Kit consists of the Microchip Bluetooth® PICtail™ Plus Daughter Board, and the PIC24FJ256GB110 and PIC32MX795 USB Plug-in Modules, both of which come pre-programmed with the dotstack™ Bluetooth® demonstration Stack and SPP (Serial Protocol Profile). This kit requires an Explorer-16 Development Board to complete the board configuration.
Main Features:

|
Supports a wide range of PIC24, dsPIC and PIC32
|

|
Communicates with PIC24, dsPIC and PIC32 over HCI UART at 115Ksps
|

|
On-board Class 2 Roving Networks Bluetooth® module
- Fully qualified Bluetooth® 2.1/2.0/1.2/1.1 module
- Bluetooth® v2.0+EDR support
- Bluetooth® SIG Qualified
|

|
On-board ceramic RF chip antenna
- Certifications: FCC, ICS, CE
- RoHS compliant
|
Additionally, Microchip also partners with SEARAN to offer the dotstack™ Bluetooth® Stack to support the development for 16/32-bit PIC® MCUs and dsPIC® DSCs. The Bluetooth module RN42HCI works with dotstack™ and Pricing & Samples Information are available from Microchip.
|