PICDEM LCD 2 Plug-In Module (PIM) Pack
Buy/Sample Options MA180019
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICDEM LCD 2 Plug-In Module (PIM) Pack 
Part Number: MA180019

PICDEM LCD 2 Plug-In Module (PIM) Pack
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.


This bundle includes processor PIMs for the PIC18F8490, PIC16F917 and PIC16F946 LCD MCUs. The PIMs plug into the
PICDEM LCD 2 Demonstration Board.

This PIM can be used to evaluate the following MCUs:

PIC18F8490 family
PIC16F917 family
PIC16F946 family

Downloads