PIC18F87K90 Plug-In Module (PIM)
Buy/Sample Options MA180027
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18F87K90 Plug-In Module (PIM) 
Part Number: MA180027

PIC18F87K90 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.


This processor PIM includes a 80-pin PIC18F87K90 MCU sample. The PIM plugs into the
PICDEM LCD 2 Demonstration Board.

This PIM can be used to evaluate the following MCUs:

PIC18F87K90
PIC18F86K90
PIC18F85K90
PIC18F67K90
PIC18F66K90
PIC18F65K90

Downloads