PIC18F8xJxx Blank Plug-In Module (PIM)
Buy/Sample Options MA180016
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18F8xJxx Blank Plug-In Module (PIM) 
Part Number: MA180016

PIC18F8xJxx Blank Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.


This blank processor PIM can be used to populate with your own 80-pin PIC18FxxJxx MCU sample. The PIM plugs into
PIC18 Explorer Board (DM183032) or HPC Explorer Board (DM183022).

This PIM can be used to evaluate the following MCUs:

PIC18F8xJxx

Downloads