PIC18LF45J10 Plug-In Module (PIM)
Buy/Sample Options MA180014
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18LF45J10 Plug-In Module (PIM) 
Part Number: MA180014

PIC18LF45J10 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.


This processor PIM includes a 44-pin PIC18LF45J10 MCU sample. LF parts have voltage regulator disabled. The PIM plugs into
PIC18 Explorer Board (DM183032) or HPC Explorer Board (DM183022).

This PIM can be used to evaluate the following MCUs:
PIC18LF45J10
PIC18LF44J10

Downloads