PIC18F87J72 Single Phase Energy Meter Reference Design
Buy/Sample Options ARD00280
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18F87J72 Single Phase Energy Meter Reference Design 
Part Number: ARD00280

Devices Supported: PIC18F87J72

Summary Description: The PIC18F87J72 Single Phase Energy Meter Reference Design is a fully functional single phase meter featuring the PIC18F87J72 MCU with Analog Front End. This low cost design uses a shunt for the current sensor in place of expensive current transformers. The PIC18F87J72 directly drives the LCD and includes both an isolated USB connection and non-isolated RS232 interface for meter calibration and access to the device power calculations. The system calculates active/reactive energy, forward/reverse energy, active/reactive/apparent power and RMS current/voltage. The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system. It can also be used to create custom calibration setups. For some accuracy requirements only a single point calibration may be required. The energy meter software offers an automated step by step calibration process that can be used to quickly calibrate energy meters.

This Kit Contains:
• One PIC18F87J72 Single Phase Energy Meter Reference Design

Features:
• Working single phase energy meter
• Energy calculation firmware: Active/Reactive Energy; Forward/Reverse Energy; Active/Reactive/Apparent Power; RMS Current & Voltage; Editable by meter designer
• GUI-assisted software calibration
• LCD display for energy
• Low cost shunt based design
• Better than IEC Class 0.5 performance

Downloads