F1 Evaluation Kit
Buy/Sample Options DV164132
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
F1 Evaluation Kit 
Part Number: DV164132

F1 Evaluation Kit

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. Included with a PICkit3 for quick programming, this kit provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.


Note: The PICkit 3 In-Circuit Debugger/Programmer is NOT a production programmer. It should be used for development purposes only.

F1 Evaluation Platform Features

  • 44-pin development board with generous prototyping area
  • Populated with a PIC16LF1937 featuring nanoWatt XLP technology
  • 3 Volt, 40 segment multimeter LCD glass
  • Potentiometer
  • Mechanical button
  • MCP9800 temperature sensor
  • 32kHz low power crystal
  • LEDs
  • Current monitoring connector to measure low power XLP capabilities
  • In Circuit Serial Programming Interface for PICkit3
  • PICkit serial interface
  • Expansion header for the F1 BLDC Motor add-on (other motor add-ons not supported)
  • Included Demos:
    Low Power Demonstration
    LCD Demonstration
    Brushless DC (BLDC) motor control (requires F1 BLDC motor add-on)

Package Contents

  • F1 Evaluation Platform
  • PICkit 3 In-Circuit Debugger
  • USB Cable
  • Platform & Demonstration Guide <download below>
  • Source code for included demonstrations <download below>
  • Board schematics <download below>

More F1 Development Tools

F1 LV Evaluation Platform
F1 Evaluation Platform

F1 BLDC Motor
add-on

F1 BDC Motor add-on

F1 Bipolar S
tepper Motor add-on

F1 Unipolar Stepper Motor add-on

PIC16F1937 Plug-In-Module for PICDEM PIC18 Explorer Board

PIC16F1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluat
ion Board

PIC16LF1947 Plug-In-Module for PIC18 Explorer, PICDEM LCD2, & 8bit XLP Evaluation Board

Downloads