Keterex USB-150 Full Speed USB Isolator
Buy/Sample Options TKET001
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Keterex USB-150 Full Speed USB Isolator 
Part Number: TKET001

<> Isolates a USB peripheral from a USB host

<> Electrical Isolation up to 2000 Vrms

<> 5V Isolated pass-thru power up to 400mA

<> No external power supply required

<> Supports USB 2.0 full-speed data rates

<> Uses standard USB A/B cables

<> No configuration required

<> No software or drivers required

<> Invisible to the host and peripheral

The Keterex USB-150 Full Speed USB Isolator provides up to 2000Vrms of galvanic isolation between a USB host and peripheral.  It is used in applications where the host and peripheral device operate at different ground potentials, such as when an in-circuit debugger is used with a target system attached to AC power.

The USB-150 Isolator is connected between host and peripheral using standard USB A/B cables. An isolated 5V supply at up to 400mA is provided to the downstream device over the USB cable.  The Isolator is invisible to both the host and peripheral − no device driver or configuration is required.  Any full-speed USB device can be isolated using the USB-150 and standard USB cables.

Note: The MPLAB ICD 3 In-Circuit Debugger and MPLAB REAL ICE In-Circuit Emulator normally operate at a faster speed than the isolator can support. Windows will display a warning message when the device is first connected, or reset by MPLAB IDE. This warning can be safely ignored.

Downloads