Softlog ICP2GANG Production Qualilty In-Circuit 4-Channel GANG Programmer
Buy/Sample Options TPG100005
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Softlog ICP2GANG Production Qualilty In-Circuit 4-Channel GANG Programmer 
Part Number: TPG100005

The Softlog ICP2GANG Production Quality In-Circuit 4 Channel GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Fast programming of Microchip® 8-bit PIC® MCUs and serial EEPROMs

Programs 4 devices at one time; expandable to 64 channels

Supports 4 serialization schemes: sequential, random, pseudo-random, and user file (1 to 8 bytes)

250mA Vdd drive current

Tests Vdd and Vpp for overload with indication by software

Wired standalone programming via 3 lines (Enter/ Pass/ Fail)

Programmable Vdd source (ICP2-GANG or target)

Programmable Vdd (2.0 to 5.5V)

Programmable Vpp (2.0 to 13.5V)

Programmable delay between Vdd and Vpp (0.1 to 250ms)

Programmable clock/data speed (500KHz to 2.5MHz)

1 MByte of on-board flash memory

Fully integrated into MPLAB IDE® via plug-in

Click here for Downloads related to this product.

Softlog Production Quality In-Circuit Programmers

Softlog production quality programmers can program up to 64 target boards simultaneously, and offer advanced features such as Secure Programming, DLL support, and High Current drive. Softlog has produced production quality programmers since 1998.

Cost-effective programmers for high volume production, service, and development

Over-current protection circuits protect both programmed devices and the programmer

Once all necessary parameters have been set up, quickly and securely duplicate devices in production one-touch programming mode

Operate programmers in stand-alone mode with no PC attached

DLL functions are suitable for high volume automatic programming (optional)

Secure Programming features strong encryption, and can limit the number of devices programmed (optional)

Built-in Bootloader allows convenient field firmware upgrades via software

Connects to PC with USB or RS-232 interface (ICP2PORT is USB-only)

Compatible with Windows® 95/ 98/ 2000/ ME/ XP/ NT/Vista/7

Several Models Available

Several models of Softlog programmers are available. All models program 8-bit devices, including PIC12C, PIC16C, PIC10F, PIC12F, PIC16(L)F, PIC18F, PIC18F(J), and PIC18F(K). The following options are available:

Option D – DLL/Command Line Support for control by external programs or batch files

Option P – dsPIC/PIC24 Device Support

Option S – Security Support for strong encryption and to limit the number of devices programmed (more information)

Option K – Keeloq Support

Option X – PIC32 Support

Microchip P/N

Softlog P/N

Channels

Battery

Drive Capability

DLL/Command Line Support (D)

dsPIC/PIC24 Support (P)

Security Support (S)

Keeloq Support (K)

PIC32 Support

(X)

TPG100001

ICP2

1

-

Normal

-

-

-

-

-

TPG100002

ICP2-DP

1

-

Normal

Yes

Yes

-

-

-

TPG100004

ICP2GANG-DP

4

-

Normal

Yes

Yes

-

-

-

TPG100005

ICP2GANG

4

-

Normal

-

-

-

-

-

TPG100006

ICP2GANG-DS

4

-

Normal

Yes

-

Yes

-

-

TPG100007

ICP2-DS

1

-

Normal

Yes

-

Yes

-

-

TPG100008

ICP2(HC)

1

-

High

-

-

-

-

-

TPG100009

ICP2PORT

1

Yes

Base

-

-

-

-

-

TPG100010

ICP2PORT-P

1

Yes

Base

-

Yes

-

-

-

Note 1: Any support option (D/P/S/K) can be activated remotely. Upgrades for secure programming (S) are available from microchipDIRECT. For other options, contact Softlog Systems for details.

Note 2: ICP2 programmers can be powered by USB, or by external power adapter (included). ICP2GANG programmers are powered by external power adapter (included).

Note 3: ICP2PORT programmers can be powered by USB, batteries (3 type AAA), or external power adapter (not included).

Back to Top

Capabilities of High-Current Programmer

The ICP2(HC) model is designed for target boards with high current requirements:

Parameter

Microchip P/N: TPG100001

Softlog P/N: ICP2

Microchip P/N: TPG100008

Softlog P/N: ICP2(HC)

Supply from USB

Yes (VDD current is limited to 40mA)

Not Available

VDD current, max

250mA (recommended till 100mA)

1000mA

VPP capacitive load, max

22nF

100nF

VPP current, max

25mA

100mA

Clock current, max

5mA (due to in-series resistor 150Ω)

100mA

Data current, max

5mA (due to in-series resistor 150Ω)

100mA

Back to Top

Gang Programmers Can Be Daisy-Chained

ICP2GANG programmers can be daisy-chained together to program up to 64 target devices simultaneously. Only a single USB or RS-232 connection to a PC is required:

Back to Top

Full Featured GUI Programming Software

Control of ICP2 and ICP2GANG programmers is provided via MPLAB IDE plug-in, or a stand-alone GUI application:

Back to Top

Unique Secure Programming Capability

The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER level.

The ADMIN level of operation corresponds to the developer or owner of the software.

The USER level corresponds to a contract manufacturer or anyone authorized to program devices.

Using the Softlog Integrated Software, the ADMIN initializes the programmer with unique password, ID number and secure buffer. Once initialized, the programmer may be shipped to a contract manufacturer. The ADMIN can update the programmer remotely by sending encrypted files to the USER.

To begin a programming job, the ADMIN uses the Softlog Integrated Software to create an environment file. The environment file includes hex data, configuration info, and one optional piece of information: a counter that specifies the maximum number of successfully programmed devices. The environment file is protected using strong encryption, and can only be decoded by a programmer that has been initialized with the correct password and ID number.

The optional counter of successfully programmed devices is stored in non-volatile memory of the programmer. It can be used to ensure that only an authorized number of devices are programmed from a particular environment file.

The optional secure buffer provides an extra level of security by replacing a portion of the hex data memory image with dummy values. The content of the secure buffer is stored in protected memory within the programmer, and is programmed into the target device after the complete memory image (including dummy data) has been programmed and verified.

Note: Any security protocol or encryption scheme can be broken, if the attacker is sufficiently motivated and has access to the necessary resources and expertise. The Softlog Secure Programming feature is designed to dramatically reduce this risk.

The Secure Programming option can be added to any ICP2 or ICP2GANG programmer, no matter when or where it was purchased:

Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers (SW500090)

Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers (SW500091)

Back to Top

Downloads