|

The Graphics Display Truly 3.2” 240x320 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5). The features include:

|
3.2” QVGA (240x320) TFT LCD with 18-bit parallel RGB interface
|

|
Resistive 4-wire touch screen
|
|